3/2
3/2 NC
3/2 NO
5/2
5/3
5/3 CC
5/3 CO
Pneumatic connection
G1/2
G1/4
G1/8
G3/8
Certifications
CE
REACH
RoHS
Material
Aluminium
Seal Material
NBR
Voltage
48 V 50/60 Hz
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
33
Solenoid, pneumatic and manifold valves