1
28
29
2901
2903
2905
2921
2931
2938
2939
3
4
VMS
Valve function
2 way
3 way
3/2 NC
3/2 NO
5/2
5/3 CC
5/3 CO
Bidirectional flow controller
Silencer
Pneumatic connection
G1
G1/2
G1/4
G1/8
G3/4
G3/8
M5
M7
Push-in Ø10
Push-in Ø4
Push-in Ø6
Push-in Ø8
R1/4
R1/8
Nominal size [Ømm]
6
8
Material
Aluminium
Brass
Seal Material
FKM
NBR
PTFE
ISO Flow rate Standard (Qn)
Dimension [mm]
40
Mechanical and manual valves
Flow control valves
Silencers