28
29
Valve function
2 way
3 way
Bidirectional flow controller
Pneumatic connection
G1/2
G1/4
G1/8
G3/8
Push-in Ø4
Push-in Ø6
Push-in Ø8
R1/4
R1/8
Nominal size [Ømm]
6
8
Material
Brass
Seal Material
FKM
PTFE
ISO Flow rate Standard (Qn)
Dimension [mm]
41
Mechanical and manual valves
Flow control valves