D
Valve function
5/2
Pneumatic connection
G1/4
G3/8
M7
Certifications
CE
Csa
REACH
RoHS
UL
Material
Aluminium
Seal Material
NBR
Voltage
24 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP40
Dimension [mm]
10.5
16
25
Solenoid, pneumatic and manifold valves