P
PD
PDV
PL
PN
W
Valve function
2/2 NC
2/2 NO
3/2 NC
3/2 NO
3/2 NO IN-LINE
3/2 UNI
Pneumatic connection
Flanged
Flanged ISO 15218
G1/4
G1/8
G3/8
M5
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.8
0.9
1.1
1.2
1.5
1.6
2
2.5
5
6.6
9
Material
Aluminium
Brass
PBT
PEEK
POM
PPS
Seal Material
EPDM
FFKM
FKM
NBR
PU
Voltage
24 V DC
IP protection class
IP51
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves