PD
Valve function
2/2 NC
Pneumatic connection
Flanged
M5
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.6
Material
Aluminium
Seal Material
EPDM
FKM
NBR
Voltage
12 V DC
24 V DC
IP protection class
IP51
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves