D
RFO
RFU
VMS
Valve function
2 x 3/2 NC
2 x 3/2 NO
2/2 NC
3/2
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
5/2
5/3
5/3 CC
5/3 CO
5/3 CP
Bidirectional flow controller
Unidirectional flow controller
Pneumatic connection
G3/8
Certifications
CE
Csa
REACH
RoHS
UL
Kv value [m3/h]
Nominal size [Ømm]
2
2.5
3
4
5
6.6
9
Material
Aluminium
Seal Material
FKM
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
160 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
48V DC
5 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP40
IP51
IP65
Dimension [mm]
10.5
16
20
22
25
32
33
33.5
33.6
40
45
48
51
58
70
80
83
96