D
K8B
Valve function
2 x 3/2 NC
2 x 3/2 NO
2/2 NC
2/2 NO
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
5/2
5/3 CC
5/3 CO
5/3 CP
Pneumatic connection
M7
Certifications
CE
Csa
REACH
RoHS
UL
Kv value [m3/h]
Nominal size [Ømm]
3.6
Material
Aluminium
Seal Material
FKM
NBR
Voltage
12 V DC
24 V DC
6 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP00
IP40
IP65
Dimension [mm]
10.5
16
25
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves