1
2
2L
3
4
6
8
9
A
D
EN
K8B
NA
PD
RFO
RFU
SCS
TC
VMS
Valve function
2 x 3/2 NC
2 x 3/2 NO
2/2 NC
2/2 NO
3/2
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
3/2 NO IN-LINE
3/5 NC
5/2
5/3
5/3 CC
5/3 CO
5/3 CP
Bidirectional flow controller
Circuit selector
Unidirectional flow controller
Pneumatic connection
Barb fittings
Cartridge
Flanged
G1/2
G1/4
G1/8
G3/4
G3/8
M5
M7
On subbase
Push-in Ø4
R1/8
Certifications
CE
Csa
ISO 5599-1
NAMUR
REACH
RoHS
UL
Kv value [m3/h]
Nominal size [Ømm]
0.8
1.2
1.4
1.5
1.6
1.8
2
2.5
2.9
3
3.6
4
5
6.6
9
Material
Aluminium
Seal Material
EPDM
FKM
HNBR
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
160 V DC
230 V 50/60 Hz
230 V DC
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
250 V AC
250 V DC
48 V 50/60 Hz
48 V DC
48V DC
5 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP00
IP20
IP40
IP51
IP65
Dimension [mm]
10.5
14
15
16
19
20
22
22. 25
25
29
30
31
32
33
33.5
33.6
35
40
45
48
51
58
70
78
80
83
96
Oxygen service
Oxygen service