A
Valve function
2/2 NC
2/2 NO
3/2 NC
3/2 NO
3/2 NO IN-LINE
Pneumatic connection
Push-in Ø4
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.2
1.4
1.5
1.8
2
2.5
Material
PBT
Seal Material
FKM
HNBR
Voltage
48 V DC
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves