A
K
K8
K8B
K8X
KL
KLE
KN
P
PL
PN
W
Valve function
2/2 NC
2/2 NO
3/2 NC
3/2 NO
3/2 NO IN-LINE
3/2 UNI
Pneumatic connection
Barb fittings
Cartridge
Flanged
Flanged ISO 15218
G1/8
M5
M7
Push-in Ø4
R1/8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.5
0.6
0.65
0.7
0.8
0.9
1
1.1
1.2
1.3
1.4
1.5
1.6
1.8
2
2.5
3.6
Material
PBT
Seal Material
EPDM
FKM
HNBR
NBR
PU
Voltage
24 V DC
IP protection class
IP00
IP40
IP51
IP65
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves