GMCO
GMCU
GMVU
GSCO
GSCU
GSVU
K8
K8B
K8X
PMCO
PMCU
PMVU
PSCO
PSCU
PSVU
Valve function
2/2 NC
2/2 NO
3/2 NC
3/2 NO
3/2 UNI
Bidirectional flow controller
Unidirectional flow controller
Pneumatic connection
Barb fittings
Cartridge
Flanged
G1/4
G1/8
G3/8
M5
M7
Push-in Ø10
Push-in Ø12
Push-in Ø4
Push-in Ø6
Push-in Ø8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.5
0.6
0.7
1.5
2
3.5
3.6
4
5
7
Material
Stainless steel
Seal Material
FKM
NBR
Voltage
12 V DC
24 V DC
3 V DC
5 V DC
6 V DC
IP protection class
IP00
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Flow control valves