PMCO
PMCU
PMVU
PSCO
PSCU
PSVU
Valve function
3/2 NC
5/2
Bidirectional flow controller
Unidirectional flow controller
Pneumatic connection
M5
Nominal size [Ømm]
1.5
2
4
7
Material
Technopolymer
Seal Material
NBR
Voltage
250 V AC
250 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP20
Mechanical and manual valves
Flow control valves