PL
Valve function
2/2 NO
3/2 NC
3/2 NO
3/2 NO IN-LINE
3/2 UNI
Pneumatic connection
Flanged ISO 15218
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.1
Material
PPS
Seal Material
NBR
Voltage
110 V DC
12 V DC
24 V DC
6 V DC
IP protection class
IP51
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves