ASP
MCO
MCU
MVU
RSW
SCO
SCO+2905
SCU
SVU
Valve function
2/2 Double Acting
2/2 NC
2/2 NO
Bidirectional flow controller
Unidirectional flow controller
Pneumatic connection
G1
G1 1/2
G1 1/4
G1/2
G1/4
G1/8
G2
G2 1/2
G3/4
G3/8
M5
Certifications
CE
PED 2014/68/UE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
12
Material
Brass
Seal Material
EPDM
NBR
Solenoid, pneumatic and manifold valves
Flow control valves