CFB
CFB INOX
PMCO
PMCU
PMVU
PSCO
PSCU
PSVU
Valve function
2/2 NC
2/2 NO
3/2 NC
3/2 NO
Bidirectional flow controller
Unidirectional flow controller
Pneumatic connection
Flanged
G1
G1 1/2
G1 1/4
G1/2
G1/4
G1/8
G2
G3/4
G3/8
M5
Push-in Ø10
Push-in Ø12
Push-in Ø4
Push-in Ø6
Push-in Ø8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
4
Material
Aluminium
Brass
Stainless steel
Stainless steel 316L
Technopolymer
Seal Material
EPDM
FKM
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
160 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
48 V 50/60 Hz
48V DC
72 V DC
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Flow control valves