8 Cartridge
Valve function
2/2 NC
3/2 NC
Pneumatic connection
Cartridge
G1/4
G1/8
G3/8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
6.6
Material
Aluminium
Brass
PPS
Seal Material
FKM
Voltage
110 V DC
12 V DC
24 V DC
48 V DC
5 V DC
IP protection class
IP40
IP51
Oxygen service
Oxygen service
Solenoid, pneumatic and manifold valves