29
CFB
TMCO
TMCU
TMVU
VBO
VBU
Valve function
2 way
2/2 NC
2/2 NO
3 way
3/2 NC
Blocking valve
Unidirectional flow controller
Unidirectional valve
Pneumatic connection
G1
G1 1/2
G1 1/4
G1/2
G1/4
G1/8
G2
G3/4
G3/8
Push-in Ø4
Push-in Ø6
Push-in Ø8
R1/4
R1/8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
8
Material
Brass
Seal Material
FKM
NBR
PTFE
Voltage
110 V 50/60 Hz
12 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
IP protection class
IP65
Dimension [mm]
38
38.5
39
39.5
40
41
41.5
42
42.5
43
43.5
44
44.5
45
45.5
46
46.5
47
47.5
50
53
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Mechanical and manual valves
Automatic valves
Flow control valves