K8
K8B
K8X
Valve function
3/2 NC
Pneumatic connection
Cartridge
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.5
0.6
0.7
3.6
Material
Aluminium
Brass
PBT
Stainless steel
Seal Material
FKM
Voltage
12 V DC
24 V DC
3 V DC
5 V DC
6 V DC
IP protection class
IP00
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves