A
K8B
NA
PD
Valve function
2/2 NC
2/2 NO
3/2 NC
3/2 NO
3/2 NO IN-LINE
5/2
5/3 CC
5/3 CO
5/3 CP
Pneumatic connection
Flanged
Certifications
CE
NAMUR
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.8
1.2
1.4
1.5
1.6
1.8
2
2.5
3
3.6
4
Material
Aluminium
Seal Material
EPDM
FKM
HNBR
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
160 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
48V DC
6 V DC
72 V DC
IP protection class
IP00
IP51
IP65
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves