A
K
K8B
K8DV
KDV
KL
KLE
NA
PDV
Valve function
2/2 NC
2/2 NO
3/2 NC
3/2 NO
3/2 NO IN-LINE
3/2 UNI
5/2
5/3 CC
5/3 CO
5/3 CP
Pneumatic connection
Flanged
Certifications
CE
NAMUR
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.6
0.7
0.8
1
1.1
1.2
1.3
1.4
1.5
1.6
1.8
2
2.5
3.6
Material
Aluminium
Brass
PA6
PBT
PEEK
Stainless steel
Seal Material
EPDM
FFKM
FKM
HNBR
NBR
Voltage
6 V DC
IP protection class
IP00
IP40
IP51
IP65
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves