CFB
CFB INOX
Valve function
2/2 NC
2/2 NO
3/2
3/2 NC
3/2 NO
5/2
5/3
5/3 CC
5/3 CO
Pneumatic connection
G1/2
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.4
1.5
2
2.5
2.8
3
4
6
8
11.5
13
13.5
18
26
32
45
50
Material
Aluminium
Brass
Stainless steel 316L
Seal Material
EPDM
FKM
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
22
32
33
33.6
45
96
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves