CFB
Valve function
2/2 NC
2/2 NO
3/2 NC
Pneumatic connection
G1/2
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
11.5
Material
Brass
Seal Material
FKM
NBR
Voltage
110 V 50/60 Hz
12 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves