28
29
CFB
GMCO
GMCU
GMVU
GSCO
GSCU
GSVU
PMCO
PMCU
PMVU
PSCO
PSCU
PSVU
RFO
RFU
VNR
VSC
VSO
Valve function
2 way
2/2 NC
2/2 NO
3 way
3/2 NC
Bidirectional flow controller
Quick exhaust
Unidirectional flow controller
Unidirectional valve
Pneumatic connection
G1/4
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.4
1.5
2
2.5
2.8
3.5
4
5
6
7
8
11.5
13
13.5
18
26
32
45
50
Material
Brass
Seal Material
FKM
NBR
PTFE
TPU
Voltage
110 V 50/60 Hz
12 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
38
38.5
39
39.5
40
41
41.5
42
42.5
43
43.5
44
44.5
45
45.5
46
46.5
47
47.5
48
50
53
54
55.5
59
62
64
Ø 15
Ø 20
Ø 34.5
Ø 41.5
Ø 9
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Mechanical and manual valves
Automatic valves
Flow control valves