D
Valve function
2 x 3/2 NC
2 x 3/2 NO
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
5/2
5/3 CC
5/3 CO
5/3 CP
Pneumatic connection
G1/4
Certifications
ATEX
CE
Csa
PED 2014/68/UE
REACH
RoHS
UL
Material
Aluminium
Seal Material
NBR
Voltage
24 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP40
IP65
Dimension [mm]
10.5
16
25
Solenoid, pneumatic and manifold valves