CFB
Valve function
2/2 NC
2/2 NO
3/2 NC
Pneumatic connection
G1 1/4
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.4
2.5
2.8
4
6
8
11.5
13
13.5
18
26
32
45
50
Material
Brass
Seal Material
FKM
NBR
Voltage
230 V 50/60 Hz
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves