ASP
ASX
CFB
Valve function
2/2 Double Acting
2/2 NC
2/2 NO
3/2 NC
Pneumatic connection
G1 1/4
Certifications
ATEX
CE
PED 2014/68/UE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.4
2.5
2.8
4
6
8
11.5
12
13
13.5
17
18
21
24
26
30
31
32
35
37
45
46
50
59
61
80
90
Material
Brass
Stainless steel 316
Seal Material
EPDM
FKM
NBR
PTFE
Voltage
110 V 50/60 Hz
12 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves