1
2901
2903
2905
2921
2931
2938
2939
3
4
ASP
ASX
CFB
VMS
VNR
Valve function
2/2 Double Acting
2/2 NC
2/2 NO
3/2 NC
3/2 NO
5/2
5/3 CC
5/3 CO
Silencer
Unidirectional valve
Pneumatic connection
G3/4
Certifications
ATEX
CE
PED 2014/68/UE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.4
2.5
2.8
4
6
8
11.5
12
13
13.5
17
18
21
24
26
30
31
32
35
37
45
46
50
59
61
80
90
Material
Aluminium
Brass
Stainless steel 316
Seal Material
EPDM
FKM
NBR
PTFE
Voltage
110 V 50/60 Hz
12 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP65
Dimension [mm]
10
12
12.5
13
13.5
14
15
15.5
16
16.6
17
18.5
19
20
22
23
23.5
24
27
30
32
33.5
36
40
48
51
58
6.5
7
70
8
80
83
Ø 15
Ø 20
Ø 34.5
Ø 41.5
Ø 9
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves
Mechanical and manual valves
Automatic valves
Silencers