2L
3
4
A
PD
RFO
RFU
VMS
Valve function
2 x 3/2 NC
2/2 NC
2/2 NO
3/2 NC
3/2 NO
3/2 NO IN-LINE
3/5 NC
5/2
5/3 CC
5/3 CO
Bidirectional flow controller
Unidirectional flow controller
Pneumatic connection
M5
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.8
1.2
1.4
1.5
1.6
1.8
2
2.5
Material
Aluminium
Seal Material
EPDM
FKM
HNBR
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
250 V AC
250 V DC
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP20
IP51
IP65
Dimension [mm]
14
15
16
20
22
30
32
33.5
35
40
48
51
58
70
78
80
83
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Mechanical and manual valves
Logic valves
Flow control valves