1
2
2901
2903
2905
2921
2931
2938
2939
2L
3
4
A
GMCO
GMCU
GMVU
GSCO
GSCU
GSVU
MCO
MCU
MVU
PD
PMCO
PMCU
PMVU
PSCO
PSCU
PSVU
RFO
RFU
RSW
SCO
SCO+2905
SCU
SVU
VMS
VNR
VSC
VSO
Valve function
2 x 3/2 NC
2/2 NC
2/2 NO
3/2 NC
3/2 NO
3/2 NO IN-LINE
3/5 NC
5/2
5/3 CC
5/3 CO
Bidirectional flow controller
Quick exhaust
Silencer
Unidirectional flow controller
Unidirectional valve
Pneumatic connection
M5
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.8
1.2
1.4
1.5
1.6
1.8
2
2.5
3.5
4
5
7
12
Material
Aluminium
Brass
PA6
PBT
POM
Stainless steel
Technopolymer
Seal Material
EPDM
FKM
HNBR
NBR
TPU
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
250 V AC
250 V DC
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP20
IP51
IP65
Dimension [mm]
10
12
12.5
13
13.5
14
15
15.5
16
16.6
17
18.5
19
20
22
23
23.5
24
27
30
32
33.5
35
36
40
48
51
58
6.5
7
70
78
8
80
83
Ø 15
Ø 20
Ø 34.5
Ø 41.5
Ø 9
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Mechanical and manual valves
Logic valves
Automatic valves
Flow control valves
Silencers