2901
2903
2905
2921
2931
2938
2939
D
K8B
Valve function
2 x 3/2 NC
2 x 3/2 NO
2/2 NC
2/2 NO
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
5/2
5/3 CC
5/3 CO
5/3 CP
Silencer
Pneumatic connection
M7
Certifications
CE
Csa
REACH
RoHS
UL
Kv value [m3/h]
Nominal size [Ømm]
3.6
Material
Aluminium
Brass
PBT
Stainless steel
Seal Material
FKM
NBR
Voltage
12 V DC
24 V DC
6 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP00
IP40
IP65
Dimension [mm]
10
10.5
12
12.5
13
13.5
14
15
15.5
16
16.6
17
18.5
19
22
23
23.5
24
25
27
30
32
36
40
6.5
7
8
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves
Silencers