2901
2903
2905
2921
2931
2938
2939
PMCO
PMCU
PMVU
PSCO
PSCU
PSVU
Valve function
Bidirectional flow controller
Silencer
Unidirectional flow controller
Pneumatic connection
Push-in Ø10
Nominal size [Ømm]
1.5
2
4
7
Material
Brass
Stainless steel
Technopolymer
Seal Material
NBR
Dimension [mm]
10
12
12.5
13
13.5
14
15
15.5
16.6
17
18.5
19
22
23
23.5
24
27
30
32
36
40
6.5
7
8
Flow control valves
Silencers