6
Valve function
2/2 NC
3/2 NC
3/2 NO
Pneumatic connection
Push-in Ø4
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
3
Material
Aluminium
Brass
Seal Material
FKM
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
160 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
48 V 50/60 Hz
48V DC
72 V DC
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves