29
2901
2903
2905
2921
2931
2938
2939
2L
3
6
A
PMCO
PMCU
PMVU
PSCO
PSCU
PSVU
VSC
VSO
Valve function
2 way
2 x 3/2 NC
2/2 NC
2/2 NO
3 way
3/2 NC
3/2 NO
3/2 NO IN-LINE
3/5 NC
5/2
Bidirectional flow controller
Quick exhaust
Silencer
Unidirectional flow controller
Pneumatic connection
Push-in Ø4
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.2
1.4
1.5
1.8
2
2.5
3
4
6
7
8
Material
Aluminium
Brass
PA6
PBT
Stainless steel
Technopolymer
Seal Material
FKM
HNBR
NBR
PTFE
TPU
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
160 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
250 V AC
250 V DC
48 V 50/60 Hz
48 V DC
48V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP20
IP40
IP65
Dimension [mm]
10
12
12.5
13
13.5
14
15
15.5
16.6
17
18.5
19
22
23
23.5
24
27
30
31
32
35
36
38
38.5
39
39.5
40
41
41.5
42
42.5
43
43.5
44
44.5
45
45.5
46
46.5
47
47.5
50
53
6.5
7
78
8
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Mechanical and manual valves
Logic valves
Automatic valves
Flow control valves
Silencers