29
2901
2903
2905
2921
2931
2938
2939
PMCO
PMCU
PMVU
PSCO
PSCU
PSVU
Valve function
2 way
3 way
Bidirectional flow controller
Silencer
Unidirectional flow controller
Pneumatic connection
Push-in Ø8
Nominal size [Ømm]
1.5
2
4
6
7
8
Material
Brass
Stainless steel
Technopolymer
Seal Material
FKM
NBR
PTFE
Dimension [mm]
10
12
12.5
13
13.5
14
15
15.5
16.6
17
18.5
19
22
23
23.5
24
27
30
32
36
38
38.5
39
39.5
40
41
41.5
42
42.5
43
43.5
44
44.5
45
45.5
46
46.5
47
47.5
50
53
6.5
7
8
Mechanical and manual valves
Flow control valves
Silencers