CFB INOX
P
W
Valve function
2/2 NC
3/2 NC
3/2 NO
Pneumatic connection
Flanged ISO 15218
G1/2
G1/4
G1/8
G3/8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.5
Material
PBT
Stainless steel 316L
Seal Material
EPDM
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
48 V DC
IP protection class
IP51
IP65
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves