ASP
CFB INOX
Valve function
2/2 Double Acting
2/2 NC
2/2 NO
3/2 NC
Pneumatic connection
G1/2
Certifications
CE
PED 2014/68/UE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.5
2
2.5
3
4
12
17
21
30
37
46
59
Material
Brass
Stainless steel 316L
Seal Material
EPDM
Voltage
110 V 50/60 Hz
12 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves