A
CFB INOX
Valve function
2/2 NC
2/2 NO
3/2 NC
3/2 NO
3/2 NO IN-LINE
Pneumatic connection
Barb fittings
Flanged
G1/2
G1/4
G1/8
G3/8
M5
Push-in Ø4
R1/8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.5
Material
Aluminium
Brass
PA6
PBT
Stainless steel 316L
Seal Material
FKM
Voltage
24 V 50/60 Hz
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves