29
6
8
A
CFB
CFB INOX
TC
Valve function
2 way
2/2 NC
2/2 NO
3 way
3/2 NC
3/2 NO
3/2 NO IN-LINE
Pneumatic connection
G1/8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.2
1.4
1.5
1.8
2
2.5
2.8
2.9
3
4
5
6
6.6
8
9
11.5
13
13.5
18
26
32
45
50
Material
Aluminium
Brass
PA6
PBT
PPS
Stainless steel 316L
Seal Material
FKM
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
160 V DC
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
48V DC
5 V DC
6 V DC
72 V DC
IP protection class
IP40
IP51
IP65
Dimension [mm]
38
38.5
39
39.5
40
41
41.5
42
42.5
43
43.5
44
44.5
45
45.5
46
46.5
47
47.5
50
53
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Solenoid, pneumatic and manifold valves
Mechanical and manual valves