PN
Valve function
3/2 NC
Pneumatic connection
Flanged ISO 15218
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.8
Material
PBT
Seal Material
FKM
Voltage
110 V DC
205 V DC
24 V DC
48 V DC
IP protection class
IP51
Direct and indirect acting 2/2 - 3/2-way solenoid valves