29
Valve function
3 way
Pneumatic connection
G1/2
G1/4
G1/8
G3/8
Push-in Ø4
Push-in Ø6
Push-in Ø8
R1/4
R1/8
Nominal size [Ømm]
6
8
Material
Brass
Seal Material
FKM
Dimension [mm]
38
38.5
39
39.5
40
41
41.5
42
42.5
43
43.5
44
44.5
45
45.5
46
46.5
47
47.5
50
53
Mechanical and manual valves