CFB INOX
Valve function
2/2 NC
3/2 NC
Pneumatic connection
G1/2
G1/4
G1/8
G3/8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
1.5
2
2.5
3
4
Material
Stainless steel 316L
Seal Material
FKM
Voltage
110 V 50/60 Hz
IP protection class
IP65
Direct and indirect acting 2/2 - 3/2-way solenoid valves