PD
PMCO
PMCU
PMVU
PSCO
PSCU
PSVU
TMCO
TMCU
TMVU
Valve function
2/2 NC
Bidirectional flow controller
Unidirectional flow controller
Pneumatic connection
Flanged
G1/2
G1/4
G1/8
G3/8
M5
Push-in Ø10
Push-in Ø12
Push-in Ø4
Push-in Ø6
Push-in Ø8
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
2
Material
Aluminium
Brass
POM
Stainless steel
Technopolymer
Seal Material
NBR
Voltage
12 V DC
24 V DC
IP protection class
IP51
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves
Flow control valves