2 x 3/2 NC
2 x 3/2 NO
3/2
3/2 NC
3/2 NC + 3/2 NO
3/2 NO
5/2
5/3 CC
5/3 CO
5/3 CP
Pneumatic connection
G1/2
G1/4
G1/8
G3/4
G3/8
M5
Push-in Ø4
Certifications
CE
REACH
RoHS
Material
Aluminium
Technopolymer
Seal Material
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
250 V AC
250 V DC
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP20
IP65
Dimension [mm]
16
20
22
22. 25
25
29
32
33
33.5
40
48
51
58
70
80
83
Solenoid, pneumatic and manifold valves
Mechanical and manual valves