29
ASX
Valve function
2 way
2/2 Double Acting
2/2 NC
2/2 NO
3 way
Pneumatic connection
G1
G1 1/2
G1 1/4
G1/2
G1/4
G1/8
G2
G2 1/2
G3
G3/4
G3/8
G4
Push-in Ø4
Push-in Ø6
Push-in Ø8
R1/4
R1/8
Certifications
ATEX
CE
PED 2014/68/UE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
6
8
13
18
24
31
35
45
61
80
90
Material
Brass
Stainless steel 316
Seal Material
PTFE
Dimension [mm]
38
38.5
39
39.5
40
41
41.5
42
42.5
43
43.5
44
44.5
45
45.5
46
46.5
47
47.5
50
53
Solenoid, pneumatic and manifold valves
Mechanical and manual valves