2 x 3/2 NC
3/2 NC
3/2 NO
3/5 NC
5/2
Pneumatic connection
G1/4
M5
Push-in Ø4
Material
Aluminium
Technopolymer
Seal Material
NBR
Voltage
250 V AC
250 V DC
ISO Flow rate Standard (Qn)
IP protection class
IP20
IP40
Dimension [mm]
15
30
31
78
Mechanical and manual valves