K
Valve function
2/2 NC
3/2 NC
3/2 NO
Pneumatic connection
Flanged
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.6
1
Material
PBT
Seal Material
FKM
NBR
Voltage
12 V DC
24 V DC
6 V DC
IP protection class
IP40
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves