KL
Valve function
2/2 NC
3/2 NC
3/2 NO
3/2 UNI
Pneumatic connection
Flanged
Flanged ISO 15218
Certifications
CE
REACH
RoHS
Kv value [m3/h]
Nominal size [Ømm]
0.6
0.8
1.1
1.2
1.3
1.6
Material
PBT
Seal Material
FKM
Voltage
12 V DC
24 V DC
5 V DC
6 V DC
IP protection class
IP40
IP65
Oxygen service
Oxygen service
Direct and indirect acting 2/2 - 3/2-way solenoid valves