NA
Valve function
3/2 NC
3/2 NO
5/2
5/3 CC
5/3 CO
5/3 CP
Pneumatic connection
Flanged
Certifications
CE
NAMUR
REACH
RoHS
Material
Aluminium
Seal Material
NBR
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
230 V 50/60 Hz
24 V 50/60 Hz
24 V DC
240 V 50/60 Hz
48 V 50/60 Hz
48 V DC
6 V DC
72 V DC
IP protection class
IP65
Solenoid, pneumatic and manifold valves