U7
Valve function
Not applicable
Voltage
110 V 50/60 Hz
110 V DC
12 V DC
125 V 50/60 Hz
220 V 50/60 Hz
230 V 50/60 Hz
230 V 50/60 Hz: 240V 50/60 Hz
24 V 50/60 Hz
24 V DC
380 V 50/60 Hz
48 V 50/60 Hz
48 V DC
IP protection class
IP54
Dimension [mm]
16.5x25.8
22x27.5
22x28
22x57.5
29.6x72.7
30x38.5
30x41
36x47.5
Solenoid, pneumatic and manifold valves